• Home
  • Products

Bermad Model A30 | Victaulic Series 9A3 Air Valve

  • Automatic air release valves allow efficient release of air bubbles from pressurized pipe lines
  • Body material: Glass reinforced nylon
  • Sizes from ¾ – 1″ | DN20 – DN25
  • Pressures up to 230 psi | 1586 kPa | 16 bar
  • Temperatures up to 140°F | 60°C
  • Regional availability, contact Victaulic for details