Series 971 Solenoid Control Valve (On/Off)

  • Victaulic Series 971 | Bermad Model BC-710-P
  • Sizes from 1 ½ – 8” | DN40 – DN200
  • Pressure up to 400 psi | 2758 kPa |28 bar
  • 24 VAC/Normally Open valve (Solenoid energizes to close)
  • Regional availability, contact Victaulic for details