Mining
Victaulic is the single supplier with unique solutions and a comprehensive product line for mining’s most demanding services. For over 85 years Victaulic has developed faster, safer and more efficient pipe joining technologies. Victaulic systems benefit owners, engineers, installers and maintenance personnel.
Mine owners
- Total installed cost reduced by up to 50%
- Victaulic products are safer and faster to install reducing opportunity for injuries
- Keeps plants running more efficiently by drastically reducing the time required for scheduled and unscheduled maintenance
Specifying engineers and system designers
- Design versatility not found in other joining methods
- Unparalleled expansion, contraction, deflection capabilities
- Visual verification of joint integrity
Piping installers
- Faster installation without the need for special tools
- Cold formed joint eliminates fire hazards and fumes associated with welded systems
Mining maintenance personnel
- Downtime reduced by up to 66%
- Reusable parts expedite maintenance
Since 1925 Victaulic has developed a number of innovative pipe joining technologies designed for reliable, worry-free service under the most severe conditions imaginable. Victaulic has designed multiple joining systems for abrasive systems that extend the life of the system. When maintenance is required Victaulic products reduce the time required for maintenance by up to 66%.
Victaulic products are found on many piping applications from air and water supply lines to the high pressure demands of dewatering lines. A full line of grooved couplings, fittings and valves specifically tailored to the demands of the mining industry provide the fastest mechanical pipe joining system today.
Victaulic grooved piping systems have been installed successfully on thousands of utility piping systems worldwide.
FireLock® couplings, valves, fittings, sprinklers, installation-ready FireLock EZ® couplings and AquaFlex® Sprinkler Fittings provide efficient, dependable wet piping system assembly.