FireLock™ Model V2721
- Storage
- Light | Ordinary | Extra | Storage
- K5.6 | S.I.8.1
- Upright
- Standard Response
- 1/2″ | 15 mm NPT
- 135°, 155°, 175°, 200°, 286° (F)
- 57°, 68°, 79°, 93°, 141° (C)
- cULus, FM
- Brass, VC-250
- 175 psi | 12 bar
- Wrenches: V27, V38
Browse manuals and submittal forms.
Title | Number | Download or Add to Collection |
---|---|---|
FireLock™ Sprinkler Coating Data Sheet TB-901 | TB-901 | |
FireLock™ Automatic Sprinklers Installation Manual | I-40 | |
K5.6 Intermediate Level, Upright/Pendent, Standard/Quick Response Models V2721, V2722, V2723, V2724 Submittal | 40.22 |