FireLock™ Model V3802

  • Commercial
  • Light | Ordinary
  • K5.6 | S.I.8.1
  • Concealed Pendent
  • Quick Response
  • 1/2″ | 15 mm NPT
  • 135°, 155°, 175°, 200° (F)
  • 57°, 68°, 79°, 93° (C)
  • cULus, FM, LPCB, CCCf, CE
  • Brass, Chrome, White, Black, Custom
  • 175 psi | 12 bar
  • Wrenches: V38-4, V38-5