FireLock™ Model V2603
- Nozzles
- K5.6 | S.I.8.1
- Foam Nozzle
- Open Response
- 1/2″ | 15 mm NPT
- cULus
- Brass
- 175 psi | 12 bar
- Wrenches: V26
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Models V2601/V2603 Submittal | 40.73 |
|
|
FireLock™ Automatic Sprinklers Installation Manual | I-40 |
|