FireLock™ Model V2738
- Residential
- K4.2 | S.I.6.0
- Horizontal Sidewall
- Quick Response
- 1/2″ | 15 mm NPT
- 155°, 175° (F)
- 68°, 79° (C)
- cULus
- Brass, Chrome, White, Black, Custom, VC-250
- 175 psi | 12 bar
- Wrench: V27, 27-2
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Model V2738 Submittal | 40.54 |
|
|
FireLock™ Sprinkler Coating Data Sheet TB-901 | TB-901 |
|
|
FireLock™ Automatic Sprinklers Installation Manual | I-40 |
|