FireLock™ Model V2740

  • Residential
  • K4.9 | S.I.7.1
  • Pendent
  • Quick Response
  • 1/2″ | 15 mm NPT
  • 155°, 175° (F)
  • 68°, 79° (C)
  • cULus
  • Brass, Chrome, White, Custom, VC-250
  • 175 psi | 12 bar
  • Wrench: V27, 27-2