FireLock™ Model V2906
- Commercial
- Ordinary
- K5.6 | S.I.8.1
- Flush Pendent
- Quick Response
- 1/2″/15 mm BSPT
- 155°, 200°, 286° (F)
- 68°, 93°, 141° (C)
- CCCf
- White
- 175 psi | 1200 kPa
- Wrenches: V29-2
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Model V2906 Submittal | 40.56 |
|
|
FireLock™ Automatic Sprinklers Installation Manual | I-40 |
|