FireLock™ Model V3102
- Extended Coverage
- Light Hazard
- K8.0 | S.I.11.2
- Concealed Pendent
- Quick Response
- 3/4″ | 20 mm NPT
- 135° (F)
- 57° (C)
- cULus
- Brass, Chrome, White, Black, Custom
- 175 psi | 12 bar
- Wrenches: V31, V33
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Models V3102/V3104 Submittal | 40.76 |
|
|
FireLock™ Sprinkler Coating Data Sheet TB-901 | TB-901 |
|
|
FireLock™ Automatic Sprinklers Installation Manual | I-40 |
|