FireLock™ Model V3303

  • Dry
  • Light | Ordinary
  • K8.0 | S.I.11.5
  • Concealed Pendent
  • Standard Response
  • 1″ | 25 mm NPT
  • 135°, 155°, 200° (F)
  • 57°, 68°, 93° (C)
  • cULus
  • Brass, Chrome, White, Black, Custom
  • 175 psi | 12 bar
  • Wrenches: V33