FireLock™ Model V3411
- Extended Coverage
- Light Hazard
- K11.2 | S.I.16.1
- Pendent
- Standard Response
- 3/4″ | 20 mm NPT
- 135°, 155°, 175°, 200° (F)
- 57°, 68°, 79°, 93° (C)
- cULus, FM
- Brass, Chrome, White, Black, Custom, VC-250
- 175 psi | 12 bar
- Wrenches: V34
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Models V3411/V3412 Submittal | 40.30 |
|
|
FireLock™ Sprinkler Coating Data Sheet TB-901 | TB-901 |
|
|
FireLock™ Automatic Sprinklers Installation Manual | I-40 |
|