FireLock™ Model V3418
- Storage
- Light | Ordinary | Extra | Storage
- K8.0 | S.I.11.5
- Upright
- Quick Response
- 3/4″ | 20 mm NPT
- 135°, 155°, 175°, 200°, 286° (F)
- 57°, 68°, 79°, 93°, 141° (C)
- cULus, FM
- Brass, VC-250
- 175 psi | 12 bar
- Wrenches: V34
Browse manuals and submittal forms.
Title | Number | Download or Add to Collection |
---|---|---|
FireLock™ Sprinkler Coating Data Sheet TB-901 | TB-901 | |
FireLock™ Automatic Sprinklers Installation Manual | I-40 | |
FireLock™ Models V3417/V3418/V3419/V3420 Submittal | 40.23 |