FireLock™ Model V3421
- Extended Coverage
- Ordinary Hazard
- K14.0 | S.I.20.2
- Pendent
- Standard Response
- 3/4″ | 20 mm NPT
- 155°, 175°, 200°, 286° (F)
- 68°, 79°, 93°, 141° (C)
- cULus
- Brass, Chrome, White, Black, Custom, VC-250
- 175 psi | 12 bar
- Wrenches: V34
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Model V3421/V3425 Product Submittal | 40.34 |
|
|
FireLock™ Sprinkler Coating Data Sheet TB-901 | TB-901 |
|
|
FireLock™ Automatic Sprinklers Installation Manual | I-40 |
|