FireLock™ Model V3426
- Residential
- K6.9 | S.I.9.9
- Pendent
- Quick Response
- 3/4″ | 20 mm NPT
- 155°,175° (F)
- 68°, 79° (C)
- cULus
- Brass, Chrome, White, Custom, VC-250
- 175 psi | 12 bar
- Wrench: V34
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Model V3426 Submittal | 40.48 |
|
|
FireLock™ Sprinkler Coating Data Sheet TB-901 | TB-901 |
|
|
FireLock™ Automatic Sprinklers Installation Manual | I-40 |
|