FireLock™ Model V3801
- Commercial
- Light | Ordinary
- K5.6 | S.I.8.1
- Concealed Pendent
- Standard Response
- 1/2″ | 15 mm NPT
- 135°, 155°, 175°, 200° (F)
- 57°, 68°, 79°, 93° (C)
- cULus, LPCB, CCCf, CE
- Brass, Chrome, White, Black, Custom
- 175 psi | 12 bar
- Wrench: V38-4, V38-5