FireLock™ Model V3806

  • Residential
  • K5.6 | S.I.8.1
  • Concealed Pendent
  • Quick Response
  • 1/2″ | 15 mm NPT
  • 155° (F)
  • 68° (C)
  • cULus
  • Brass, Chrome, White, Black, Custom
  • 175 psi | 12 bar
  • Wrench: V38-4