FireLock™ Model V3807
- Commercial
- Light | Ordinary
- K5.6 | S.I.8.1
- Concealed Pendent
- Standard Response
- 1/2″ | 15 mm NPT
- 135°, 155°, 175°, 200° (F)
- 57°, 68°, 79°, 93° (C)
- cULus
- Brass, Chrome, White, Black, Custom
- 300 psi | 21 bar
- Wrench: V38-4, V38-5
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
High Pressure Concealed Pendent Sprinklers Model V3807 and V3808 Submittal | 40.55 |
|
|
FireLock™ Automatic Sprinklers Installation Manual | I-40 |
|