FireLock™ Model V4601

  • Storage
  • Light | Ordinary | Extra | Storage
  • K25.2 | S.I.36.8
  • LP-46 Low Pressure Pendent
  • Standard Response
  • 1″ | 25 mm NPT, BSPT, or FireLock™ IGS™ Grooved
  • 162°, 212°, 286° (F)
  • 72°, 100°, 141° (C)
  • cULus, FM, CNBOP
  • Brass
  • 175 psi | 12 bar
  • Wrenches: V46