FireLock™ Model V4702
- Storage (ESFR)
- Light | Ordinary | Extra | Storage
- K16.8 | S.I.24.25
- Pendent
- Fast Response
- 3/4″ | 20 mm NPT, BSPT, or FireLock™ IGS™ Grooved
- 155°, 200° (F)
- 68°, 93° (C)
- cULus, FM
- Brass
- 175 psi | 12 bar
- Wrenches: V44/47
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Model V4702 Submittal | 40.89 |
|
|
FireLock™ IGS™ Installation-Ready™ Style V9 Sprinkler Coupling Installation Instructions (I-V9) | I-V9 |
|
|
FireLock™ IGS™ Style V9 Installation-Ready Sprinkler Coupling Submittal | 10.65 |
|
|
IGS™ Groove Specifications | 25.14 |
|
|
FireLock™ Automatic Sprinklers Installation Manual | I-40 |
|