FireLock™ Model V4902
- Storage (ESFR)
- Light | Ordinary | Extra | Storage
- K22.2 | S.I.32.0
- Pendent
- Fast Response
- 1″ | 25 mm FireLock™ IGS™ Grooved
- 165°, 212° (F)
- 68°, 93° (C)
- cULus
- Brass
- 175 psi | 12 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Model V4902 Submittal | 40.92 |
|
|
FireLock™ IGS™ Installation-Ready™ Style V9 Sprinkler Coupling Installation Instructions (I-V9) | I-V9 |
|
|
FireLock™ IGS™ Style V9 Installation-Ready Sprinkler Coupling Submittal | 10.65 |
|
|
FireLock™ Automatic Sprinklers Installation Manual | I-40 |
|
|
IGS™ Groove Specifications | 25.14 |
|
FROM STREET TO SPRINKLER, THERE’S NEVER A QUESTION. VERSATILITY AND VALUE ARE DELIVERED. “Victaulic is always on the leading