FireLock™ Model V4996
- Storage (ESFR)
- Light | Ordinary | Extra | Storage
- K22.4 | S.I.32.0
- Pendent
- Fast Response
- 1″ | 25 mm NPT/25mm BSPT/IGS Grooved
- 165°, 212° (F)
- 74°, 100° (C)
- cULus, FM
- Brass
- 175 psi | 12 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Model V4996 Submittal | 40.93 |
|
FROM STREET TO SPRINKLER, THERE’S NEVER A QUESTION. VERSATILITY AND VALUE ARE DELIVERED. “Victaulic is always on the leading