FireLock™ Model V4998

  • Storage (ESFR)
  • Light | Ordinary | Extra | Storage
  • K25.2 | S.I.36.8
  • Pendent
  • Fast Response
  • 1″ | 25 mm FireLock™ IGS™ Grooved
  • 165°, 212° (F)
  • 74°, 100° (C)
  • FM
  • Brass
  • 175 psi | 12 bar