Outlet Vibration Isolation Pump Drops

  • Includes flow control, vibration-controlling flexible couplings, access ports for gauges and thermowells, and an integral flanged pump connection
  • Sizes from 3 – 12” | DN80 – DN300 

North America

  • Series 380 – Class 150 flange connection; Provided with a butterfly valve
  • Series 380G – Original Groove System (OGS) connection; Provided with a butterfly valve
  • Series 383 – Class 150 flange connection; Provided with a manual balancing valve
  • Series 383G – OGS connection; Provided with a manual balancing valve
  • Rated to the working pressure of the flange connection up to a maximum of 300 psi | 2068 kPa | 21 bar

Europe & Australia

  • Series 390 – Provided with a butterfly valve
  • Rated to the working pressure of the PN10/16, the Class 150 or the Australian Table E flange connection

China

  • Series 327 – Provided with a butterfly valve
  • Rated to the working pressure of the PN10/16 flange connection

Hong Kong

  • Series 330– Provided with a butterfly valve
  • Rated to the working pressure of the PN10/16 flange connection

Taiwan

  • Series 333– Provided with a butterfly valve
  • Rated to the working pressure of the PN10/16 flange connection

Korea

  • Series 336– Provided with a butterfly valve
  • Rated to the working pressure of the PN10/16 or the JIS 10K flange connection