FireLock NXT™ Series 769N Preaction System Check Valve
- Available bare, pretrimmed, as a Vic-Quick riser or in a Series 745 FireLock Fire-Pac cabinet
- Sizes from 1½ – 8″ | DN40 – DN200
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock NXT™ Series 769N Preaction Trim Submittal | 31.82 |
|
|
Series ABV Auxiliary Drain Ball Valve Submittal | 30.76 |
|
|
Rebuild Kit Instructions for FireLock NXT™ Series 768N Dry Valves, FireLock NXT™ Series 769N Deluge Valves, and FireLock NXT™ Series 769N Preaction Valves | I-768N-769N-RBKIT |
|
|
FireLock NXT™ Series 769N Preaction Valve with Series 798 DPA Installation Instructions | I-769N-Preaction-DPA |
|
|
FireLock NXT™ Series 769N Preaction Valve with Series 798 DPA Wall Chart | I-769N-Preaction-DPA-PST |
|
|
FireLock NXT™ Series 769N Preaction Electric Redundant Solenoid - LPCB Wall Chart | I-769N-Preaction-ELEC-LPCB-PST |
|
|
FireLock NXT™ Series 769N Preaction DI Electric/Pneumatic Redundant Solenoid - LPCB Wall Chart | I-769N-Preaction-EP-LPCB-PST |
|
|
FireLock NXT™ Series 769N Preaction Valve with Series 767 EPA Installation Instructions | I-769N-Preaction-EPA |
|
|
FireLock NXT™ Series 769N Actuated Valve with Preaction Trim Installation Instructions | I-769N-Preaction |
|
|
FireLock NXT™ Series 769N Preaction Electric Auto Convert Installation Instructions | I-769N-Preaction-AC-ELEC |
|
|
FireLock NXT™ Series 769N Preaction Electric Auto Convert Wall Chart | I-769N-Preaction-AC-ELEC-PST |
|
|
FireLock NXT™ Series 769N Deluge Valve with "FG" Electric Release Trim Wall Chart | I-769N-Deluge-ER-FG-PST |
|
|
FireLock NXT™ Series 769N Actuated Valve with Single-Interlocked Electric and Double-Interlocked Electric (Electric-Pneumatic/Electric) Release "FG" Preaction Trim Wall Chart | I-769N-Preaction-SIE-FG-PST |
|
|
FireLock NXT™ Series 769N Preaction Valve Single Interlocked Electric Release and Double Interlocked Electric Wall Chart | I-769N-Preaction-SIE-PST |
|
|
FireLock NXT™ Series 769N Preaction Electric/Pneumatic Auto Convert Installation Instructions | I-769N-Preaction-AC-EP |
|
|
FireLock NXT™ Series 769N Preaction Electric/Pneumatic Auto Convert Wall Chart | I-769N-Preaction-AC-EP-PST |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 31.82 | Download |
Revit EU - 31.82 | Download |
Revit UK - 31.82 | Download |
FireLock NXT™ Valve Solutions Not just valves – simplicity. Thoughtfully designed with our customers in mind, FireLock NXT™ Valves