Series W709 AGS™ Butterfly Valve
- Offers an easily installed choice to cumbersome, multi-bolt wafer or lug-type flanged valves
- Sizes from 26 – 48″ | DN650 – DN1200
- Pressures up to 150 psi | 1034 kPa | 10 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Series W709 AGS™ Butterfly Valve Submittal | 20.07 |
|
|
Field Installation Handbook European ATEX Addendum | I-100-ADD |
|
|
Field Installation Handbook | I-100 |
|
Advanced Groove System (AGS™) – Flanging & Pipe Welding Alternative The fastest and most reliable mechanical pipe joining system