Vic-Press™ PFT510 Tool

  • Designed for securing Vic-Press Schedule 10S products onto ANSI Schedule 10S stainless steel pipe
  • Tool package includes: (1) PFT510 tool, (2) 18V Lithium Ion batteries, (1) battery charger, (1) tool carrying case, (1) jaw carrying case, (1) each of jaws sized ½”| DN15 , ¾”| DN20, 1″| DN25, 1½”| DN40, and 2″| DN50, and (1) adapter jaw
  • Not compatible with PFT505 and/or PFT509 tools/components
  • Power Requirements: Battery pack 110 volt, 60 cycle, 6.5 amp (optional 220 volt)
  • Weight: 21 lbs. | 9.5 kg (PFT510 with 1″ | 25 mm jaw)