Discontinued – VPG26 Vic-Adjustable Cut Grooving Tool

  • Features a high speed, router-type tool bit which cuts a radial groove, to full depth, in one manual rotation of the tool around the pipe
  • Rotation Drive: Manual (clockwise)
  • Power Requirements: 110 volt, single phase, 60 hertz, 7 amp
  • Weight: 41 lbs. | 19 kg