QUICKVIC™ SD INSTALLATION-READY™ SYSTEM

THE MOST EFFICIENT & ECONOMICAL WAY TO JOIN ½” THROUGH 2” CARBON STEEL PIPING SYSTEMS

SDIR-Group-1

Victaulic’s new QuickVic™ SD Installation-Ready™ System is an innovative plain end pipe joining technology designed for use on carbon steel piping systems sized 2”/DN50 and down. It offers a significant total installed cost savings when compared to current pipe materials and installation methods used, including carbon steel thread and copper press or sweat.

 

  • Available in sizes ½ – 2" | DN15 – DN50
  • For use on Schedules 10 – 80 carbon steel pipe
  • Up to 300 psi | 2068 kPa | 21 bar
  • Up to +250°F | +120°C with EPDM gasket
  • Includes patented “Leak-If-Not-Tightened” technology (at initial installation)

QUICKVIC™ SD IN ACTION

QUICKVIC™ SD PRODUCTS

  • All Products
  • Pipe Joining
  • Fittings
  • Tools
QuickVic™ SD Installation-Ready™ System
  • Most economical and efficient pipe joining solution for carbon steel piping systems sized 2”/DN50 and down
 
  • Style P07 Installation-Ready™ Coupling
  • Style P08 Installation-Ready™ Slip Coupling
  • Style P50 Installation-Ready™ Reducing Coupling
  • No. P10 Installation-Ready™ 90⁰ Elbow
  • No. P20 Installation-Ready™ Tee
  • Series P89 Full Port Ball Valve
  • No. P47 Straight Dielectric Adapter (Plain End x Sweat)
  • No. P97 90⁰ Elbow Dielectric Adapter (Plain End x Sweat)
  • PC3110 Cut & Mark Tool
 
  • Available sizes: ½ - 2”/DN15 – DN50
  • Pressures up to 300 psi/2068 kPa/21 bar
PC3110 Cut & Mark Tool
  • Cut and marks ½ - 2”/DN15 – DN50 Schedules 10 through 80 carbon steel pipe
  • Knurled markings on pipe display clear insertion depth for proper coupling/fitting installation
    • First mark: Proper insertion depth for ½ - 1 ¼”/DN15 – DN25 couplings and fittings
    • Second mark: Proper insertion depth for 1½ - 2”/DN40 – DN50 couplings and fittings

QUICKVIC™ SD DOWNLOADS

  • All Resources
  • Submittal
  • Manuals
  • Technical & Design Data
Title Number Download or Add to Collection
QuickVic™ SD Installation-Ready™ System Submittal 34.01
PC3110 Operating and Maintenance Instructions Manual TM-PC3110
QuickVic™ SD Installation-Ready™ System Field Installation Handbook I-P100
QuickVic™ SD Installation-Ready™ System Sell Sheet PB-P07

REQUEST A DEMO

interested in learning more?

Request a demo or more information on the QuickVic™ SD product line.