Sorry, no posts matched your criteria.
Pipe Joining
Victaulic pipe couplings are used to connect pipes of various pipe materials and across multiple fire protection, industrial and commercial applications. Choose from our selection of pipe joining couplings, including rigid, flexible, transition, reducing, outlet, VIC-PRESS™, and plain end pipe joining couplings. Also find flange adapters, expansion joints and more. View More
From small diameter to large diameter, thin wall stainless steel, PVC Reusable and numerous other options, Victaulic pipe joining products and solutions are the choice of discerning engineers, contractors and site owners. View Less
Victaulic pipe connectors are used across various applications including:
- Potable water piping systems
- Hydraulic applications
- Moderate and high-pressure applications
- Steam & non-steam applications
- Water and wastewater pipelines
- Slurry Services
- Water transmission, force mains and penstock lines
- Abrasive systems & services
- Oil & gas services
Victaulic pipe joining couplings are also used to join multiple pipe materials including:
- Stainless steel pipe
- Carbon steel pipe
- Ductile iron pipe
- Plastic coated pipe
- Copper tube
- HDPE (High-density polyethylene) pipe
- CPVC/ PVC (chlorinated polyvinyl chloride/ polyvinyl chloride) pipe
- FRP (Fiberglass-reinforced plastic) pipe
- AQUAMINE™pipe
- Aluminum pipe
Other types of Victaulic pipe connections include:
- Flange adapters
- Dynamic movement joints
- Flexible loop for steam
- Expansion joints
- Expansion barrels
- Mechanical-T outlets
From small diameter to large diameter, thin wall stainless steel, PVC Reusable and numerous other options, Victaulic pipe joining products and solutions are the choice of discerning engineers, contractors and site owners. View Less