• StrengThin™ 100 System Now Available

    StrengThin™ 100 System Now Available

    For Thin Wall Stainless Steel Pipe

    - Installation-Ready™ Technology

    - Eliminates Safety Risk

    - Clean and Uniform Quality of the Joint

    - Reduce Material Handling and Labor Risk

    Learn More >

  • First Coupling for Steam Now Available

    First Coupling for Steam Now Available

    Designed for use on commercial & industrial steam applications

    Available in 2-8”/50-200 mm sizes in the United States & Canada, this revolutionary product line eliminates the need to weld steam piping systems up to 150 psi.

    Learn More >

  • Series 795 Knife Gate Valve Now Available

    Series 795 Knife Gate Valve Now Available

    The Industry’s First In-Line Maintenance Knife Gate Valve

    - Save 95% in maintenance downtime

    - Save 60% in annual maintenance costs

    - Increase safety with reduced rigging

    - Reduce inventory space and capital expenses

    Learn More >

  • FireLock™ Installation-Ready™ Fittings

    FireLock™ Installation-Ready™ Fittings

    > No loose parts (22 pieces vs. 1)

    > Installs up to 10x faster than threading 

    > Up to 34% fewer fasteners to tighten 

    > Up to 45% shorter take-out dimensions

    > No wetted metal eliminates internal corrosion

    Learn More >

  • NEW! VicFlex™ Dry Sprinkler

    NEW! VicFlex™ Dry Sprinkler

    >Confidence: Meets NFPA 13 Installation Requirements for Dry Sprinklers

    >Speed: Eliminate custom field measurements with the convenience of standard stock

    >Performance: Longer sprinkler barrel lengths and a tight bend radius mean pendent installations are a reality. 

    Learn More >

  • The Refuse-to-Fuse™ System for HDPE Pipe

    The Refuse-to-Fuse™ System for HDPE Pipe

    - Installs up to 10x faster than fusing

    - Installs rain or shine

    - Installs with simple tools

    - Meets or exceeds pressure ratings for HDPE pipe

    - Designed to be direct buried

    Learn More >

  • Sunshine Coast University Hospital
    Sunshine Coast University Hospital

    Sunshine Coast University Hospital will be a tertiary teaching hospital, servicing the Sunshine Coast region, as the hub in an integrated network...

  • Data Center Tres Cantos
    Data Center Tres Cantos

    The refurbished data center of Spanish bank BBVA in Madrid houses 36,000 sqm of installations, with a capacity of 16,000 Kw and nearly 2,000 km...

  • Fox Creek Frac
    Fox Creek Frac

    In 2016, a new drill pad for a gas well was constructed and required a HDPE piping system for produced water. The contractor,...

Victualic