Products

QuickVic™ Flexible Coupling for Steel-Style 177N

Victaulic
QuickVic™ Victaulic

The Style 177N QuickVic flexible coupling is Installation-ReadyTM and joins 2 – 6"/50 – 150 mm standard roll grooved and cut grooved steel pipe.

  • Style: 177N

Product availability:

  • Canada
  • United States/Mexico
QuickVic™ Flexible Coupling for Steel-Style 177N

Submittals

  • 06.24- QuickVic™ Flexible Coupling for Steel Style 177N Submittal

    06.24

    Download

    English - pdf (460 KB)

Manuals

  • Installation-Ready™ Flexible Coupling Style 177N Installation Manual

    I-177N

    Download

    English - pdf (5 MB)

Brochures

Victualic