• Home
  • Products

Series 771P and Series 772P Potable Water Entry Gate Valves

  • Series 771P: Provides positive shutoff and a quick visual indicator of open or closed position
  • Series 772P: Provides remote shutoff service, for applications behind a wall or buried
  • Sizes from 2½ – 12″ | DN65 – DN300
  • Pressures up to 300 psi | 2068 kPa | 20 bar
  • Operating temperature up to 140°F / 160°C
  • Regional availability, contact Victaulic for details