Style 741 Flange Adapter
- ANSI Class 125 and 150, Australian Standard Table E, PN10/16 and JIS 10K
- Sizes from 2 – 24″ | DN50 – DN600
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Vic-Flange Adapters Styles 741 & 743 Submittal | 06.06 |
|
|
China Classification Society Approval | WG21PTB00001_03 |
|
|
Victaulic Grooved Couplings Performance Data for Stainless Steel Pipe | 17.09 |
|
|
Det Norske Veritas Germanischer Lloyd (DNV) Maritime Type Approval - Style 741 | TAP00001E9 |
|
|
Lloyd's Register Maritime Approval - Style 741 | LR23270445TA |
|
|
Registro Italiano Navale (RINA) Maritime Approval - Couplings | MAC_242420XG_Couplings |
|
|
Potential Incompatibility of Type F Pipe,Sizes NPS 2" | DN50 and Smaller, excluding Wheatland Tube Pipe with Ultra Z-Coat - Application Notification | AN-001 |
|