Style 870 Rigid Coupling

INTRODUCING

A MODERN

STEAM SOLUTION

The new Victaulic steam solution is

the fastest, strongest way to join

steam system piping.

Dealer Design Awards 2016

THE FIRST OF ITS KIND

Victaulic is proud to introduce the world’s first grooved mechanical joint for saturated steam systems. The first of its kind in the steam market, this innovative product line provides engineers, contractors, and managers in this field with access to the many benefits of mechanical pipe joining – including reduced labor costs, compressed schedules, increased safety, and ease of maintenance.

ELIMINATE THE NEED TO WELD

Whether it’s new construction, a retrofit opportunity, or a repair job, the Victaulic steam solution is more reliable, faster, and cheaper for everyone involved in the project.

OWNERS

OWNERS

• Long-term performance & reliability - Coupling designed to last the life of the system without regular maintenance
• Improved system maintainability – Quick access to components reduces downtime

DESIGN ENGINEERS

DESIGN ENGINEERS

  • System components designed to ASME standards provide technical confidence & reliability
  • Canadian Registration Numbers (CRN) available upon request
  • Design flexibility allows for future system expansion, easy transitions & confined space installation
CONTRACTORS

CONTRACTORS

  • Ensures jobsite safety & reduces total installation costs
  • Installs in minutes instead of hours or days
  • No certified welders needed
  • No fire watch or hotwork permits needed
  • No x-ray of joints required
  • No pre-heating of pipe in cold weather
FACILITIES MANAGERS

FACILITIES MANAGERS

  • System components designed to ASME standards provide technical confidence & reliability
  • Design flexibility allows for future system expansion, easy transitions & confined space installation
  • Faster installation time compared to code welding
  • Improved system maintainability – Quick access to components reduces downtime

THE FIRST OF ITS KIND

Victaulic is proud to introduce the world’s first grooved mechanical joint for saturated steam systems. The first of its kind in the steam market, this innovative product line provides engineers, contractors, and managers in this field with access to the many benefits of mechanical pipe joining – including reduced labor costs, compressed schedules, increased safety, and ease of maintenance.

ELIMINATE THE NEED TO WELD

Whether it’s new construction, a retrofit opportunity, or a repair job, the Victaulic steam solution is more reliable, faster, and cheaper for everyone involved in the project.

OWNERS

• Long-term performance & reliability - Coupling designed to last the life of the system without regular maintenance
• Improved system maintainability – Quick access to components reduces downtime

DESIGN ENGINEERS

  • System components designed to ASME standards provide technical confidence & reliability
  • Canadian Registration Numbers (CRN) available upon request
  • Design flexibility allows for future system expansion, easy transitions & confined space installation

CONTRACTORS

  • Ensures jobsite safety & reduces total installation costs
  • Installs in minutes instead of hours or days
  • No certified welders needed
  • No fire watch or hotwork permits needed
  • No x-ray of joints required
  • No pre-heating of pipe in cold weather

FACILITIES MANAGERS

  • System components designed to ASME standards provide technical confidence & reliability
  • Design flexibility allows for future system expansion, easy transitions & confined space installation
  • Faster installation time compared to code welding
  • Improved system maintainability – Quick access to components reduces downtime
Style 870 Rigid Coupling connecting steam pipe

TOUGH UNDER PRESSURE

The Style 870 coupling’s spring-energized polytetrafluoroethylene (PTFE) composite seal offers excellent temperature and chemical resistance.  It can handle steam systems up to 200 psi/1379 kPa.

The Victaulic steam product line is designed in accordance with ASME B31.1, B31.3, and B31.9. Canadian Registration Numbers (CRN) for the product line are also available.

THERE IS NO COMPARISON

Save time & reduce risk with this new grooved mechanical system for steam piping.

Install in minutes X
No certified welders needed X
No fire watch or hotworks permit needed X
No pre-heating pipe in cold weather X
No x-ray of joints required X

Saturated Steam & Chemical Service Piping System Video Library

REQUEST A DEMO

THANK YOU FOR YOUR INTEREST IN VICTAULIC HIGH PERFORMANCE SYSTEM FOR SATURATED STEAM.
TO REQUEST A DEMO PLEASE FILL OUT THE FORM.

Construction workers shaking hands

VICTAULIC 

4901 KESSLERSVILLE ROAD, EASTON, PA 18040

FOR U.S. CUSTOMERS, CALL 1.800.PICK.VIC (1.800.742.5842).

FOR CANADIAN CUSTOMERS, CONTACT YOUR SERVICING

        VICTAULIC BRANCH OR CALL (905) 884-7444.

SATURATED STEAM & CHEMICAL SERVICE PIPING SYSTEM PRODUCTS

  • All Products
  • Pipe Joining
  • Fittings
  • Flow Control
  • Tools
Style 870 High Performance Rigid Coupling
Style 870 High Performance Rigid Coupling
  • Sizes from 2 - 8" | DN50 - DN200
  • Steam applications: Pressure up to 200 psi | 1379 kPa
  • Non-steam applications: Full vacuum up to 740 psi | 5102 kPa
  • -20°F to +388°F | -29°C to +198°C
  • Excellent chemical resistance
  • Features Victaulic proprietary OGS-200 groove profile
  • Regional availability, contact Victaulic for details
OGS-200 Grooved End Fittings for Steam
OGS-200 Grooved End Fittings for Steam
  • 90° and 45° elbows, tees and reducing tees, caps, reducers, flange adapter nipples, and instrumentation nipples available
  • Sizes from 2 - 8" | DN50 - DN200
  • Pressure ratings are equivalent to the Victaulic coupling used to install them
  • Features Victaulic proprietary OGS-200 groove profile
  • Regional availability, contact Victaulic for details
Includes No. 890, 811, 825, 820, 845, 846, 850, 851, 860
Series 871 and Series 871R Gate Valves for Steam
Series 871 and Series 871R Gate Valves for Steam
  • Flexible-wedge, metal-seated valve for bi-directional shut off service
  • Series 871: Stand-alone gate valve
  • Series 871R: Modular gate valve used when making repairs to existing steam, condensate, and chemical piping systems
  • Sizes from 2 – 8″ | DN50 – DN200
  • Steam & non-steam applications: Pressure up to 200 psi | 1379 kPa
  • -20°F to +388°F | -29°C to +198°C
  • Features Victaulic proprietary OGS-200 groove profile
  • Regional availability, contact Victaulic for details
Series 159 Flexible Loop for Steam
Series 159 Flexible Loop for Steam
  • Accommodates piping movement from thermal changes, seismic activity, and differential building settlement
  • Sizes from 2 – 8" | DN50 – DN200
  • Steam & non-steam applications: Pressure up to 150 psi | 1034 kPa
  • -20°F to +366°F | -29°C to +186°C
  • Features Victaulic proprietary OGS-200 groove profile
  • Regional availability, contact Victaulic for details
Steam and Condensate Drip Leg Fittings
Steam and Condensate Drip Leg Fittings
  • Manufactured drip leg with drain capabilities suitable for manual or automatic warm-up
  • Uses ¾" NPT ball valve for draining
  • In-line drip leg fittings: Nos. 891C, 891H, 892C, and 892H
  • Riser drip leg fittings: Nos. 893C, 893H, 894C, and 894H
  • Sizes from 2 – 8″ | DN50 – DN200
  • Steam applications: Pressure up to 150 psi | 1034 kPa
  • 4°F to +365°F/-20°C to +185°C
  • Features Victaulic proprietary OGS-200 groove profile
  • Regional availability, contact Victaulic for details
RG1200 OGS-200 Roll Grooving Tool
RG1200 OGS-200 Roll Grooving Tool
  • Sizes 2 - 6"/DN50 - DN150
  • Designed to provide an OGS-200 roll groove in Schedules 40 and 80 carbon steel pipe
  • Tool is manually operated using the supplied handle
RG1210 OGS-200 Roll Grooving Tool
RG1210 OGS-200 Roll Grooving Tool
  • Sizes 2 – 8″/DN50 - DN200
  • Designed to provide an OGS-200 roll groove in Schedules 40 and 80 carbon steel pipe
  • Tool can be manually operated using the supplied handle

SATURATED STEAM & CHEMICAL SERVICE PIPING SYSTEM DOWNLOADS

  • All Resources
  • Submittal
  • Manuals
Resource Number Downloads Collection
Style 870 Rigid Coupling Submittal 100.02
OGS-200 Grooved End Fittings Submittal 100.01
Series 871 and Series 871R Steam and Condensate Gate Valves Submittal 100.12
Series 159 Flexible Loop for Steam Submittal 100.13
Nos. 891C, 891H, 892C and 892H Steam and Condensate In-Line Drip Legs Submittal 100.14
Nos. 893C, 893H, 894C and 894H Steam and Condensate Riser Drip Legs Submittal 100.15
OGS-200 Roll Groove Specifications Submittal 25.12
Style 870 Rigid Coupling Seal Assembly Chemical Compatibility Guide Submittal 05.10
RG1200 OGS-200 Roll Grooving Tool Submittal 24.11
RG1210 OGS-200 Roll Grooving Tool Submittal 24.14
Style 870 Rigid Coupling Installation Instructions I-870
Series 871 Gate Valve Installation Instructions I-871
Series 159 Flexible Loop for Steam Installation Instructions I-159
RG1200 OGS-200 Roll Grooving Tool Operating and Maintenance Instructions Manual TM-RG1200
RG1200 OGS-200 Roll Grooving Tool Repair Parts Manual RP-RG1200
RG1210 Roll Grooving Tool Operating and Maintenance Instructions Manual TM-RG1210
RG1210 OGS-200 Roll Grooving Tool Repair Parts Manual RP-RG1210