XL Fittings 1 1/2D and 3D Elbows For Abrasive Systems

The patented XL fittings are available as 90° and 45° long-radius elbows in 1½D and 3D configurations. XL fittings are desigend to accommodate an extra 1/4"/6.4mm of rubber lining and can extend the life of your system by up to 3 times versus standard rubber lined fittings. XL fittings maintain the same inner diameter (ID) dimensions as standard fittings to provide uninterrupted, full flow capabilities without restrictions.

To accommodate the slightly larger outer diameter (OD) of these fittings, two new patented XL couplings were designed. The Style XL77 flexible coupling joins an XL fitting to OGS (original groove system) grooved-end pipe. The Style XL79 flexible coupling directly joins two XL fittings.

XL fittings can replace standard elbows with no change to pipe length required. XL couplings must be used with XL fittings to complete the joint. XL fittings and couplings are available in 3- to 12-inch sizes (80 to 300 millimeters) and are rated up to 1,000 psi (6,900 kPa).

  • Style: XL100, XL110

Product availability:

  • Canada
  • Latin America
  • United States/Mexico
XL Fittings 1 1/2D and 3D Elbows For Abrasive Systems



  • Field Installation Handbook European ATEX Addendum



    English - pdf (46 KB)