icon-simplify@2x

SIMPLIFY

  • Eliminate Mess - no oil, shavings, tape, or dope
  • Increase Tool Portability
  • Use One Pipe Schedule (Schedule 10)
icon-save@2x

SAVE

  • Effort - eliminate pipe wrenches
  • Up to 55% less pipe prep
  • Up to 2X faster to install
icon-confirm@2x

CONFIRM

  • Replace threaded connections with mechanical joints
  • Bolt pad to bolt pad visual confirmation
  • No tool adjustment - groove within specification every time

Why IGS?

icon-whyigs-sprinklercontractors@2x

Sprinkler Contractors

  • Ensures jobsite safety and reduces total installation costs
  • Intuitive tool and products – groove the entire system
  • Clean, no-mess installation
icon-whyigs-designengineers@2x

Design Engineers

  • Use one pipe schedule throughout the entire project and save project material costs
  • Improve hydraulic performance and corrosion resistance ratio while utilizing Schedule 10 pipe.
  • Improve system durability with mechanical joints
icon-whyigs-authorities@2x

Authorities Having Jurisdiction

  • Visual inspection of pad to pad contact allows for safer systems
  • Increase peace of mind – no metal removed from pipe means more durable systems
icon-whyigs-foremen@2x

Foremen

  • Hydrotest systems faster and only once
  • Improve tool training and operation – one-touch tool actuation with no manual adjustments to groove dimensions
  • Improve safety for your team – replace pipe wrenches with impact guns

There is No Comparison

comparison-table

REQUEST A DEMO

THANK YOU FOR YOUR INTEREST IN VICTAULIC FIRELOCK™ IGS™.

FITTINGS TO REQUEST A DEMO PLEASE FILL OUT THE FORM.

Request-a-Demo-Form (1)

VICTAULIC

4901 KESSLERSVILLE ROAD, EASTON, PA 18040

FOR U.S. CUSTOMERS, CALL 1.800.PICK.VIC (1.800.742.5842).

FOR CANADIAN CUSTOMERS, CONTACT YOUR SERVICING

       VICTAULIC BRANCH OR CALL (905) 884-7444.

"*" indicates required fields

FIRELOCK™ IGS™ FOR FIRE PROTECTION PIPING PRODUCTS

  • All Products
  • Pipe Joining
  • Fittings
  • Tools
FireLock™ IGS™ Installation-Ready™ Fittings
FireLock™ IGS™ Installation-Ready™ Fittings
  • No. 142 Welded Outlet
  • Style 922 Outlet-T
  • Style 920N Mechanical-T Outlet
  • No. 101 Installation-Ready™ 90º Elbow
  • No. 102 Installation-Ready™ Tee
  • No. 103 Installation-Ready™ 45° Elbow
  • Style 108 Installation-Ready™ Rigid Coupling
  • Style 115 OGS x IGS Reducing Coupling
  • Style 118 1" Outlet Coupling
  • No. 65 OGS x IGS Grooved End of Run Fitting
  • No. 111 IGS Grooved End Elbow
  • No. 113 OGS x IGS x IGS Reduce on the Run and Outlet Tee
  • No. 114 IGS x IGS x IGS Grooved Tee
  • No. 117 IGS 45° Elbow
  • No. 143 Close Nipple
  • No. 144 OGS x IGS Grooved Concentric Reducer
  • No. 145 Female NPT or BSPT Threaded x Groove 90º Elbow
  • No. 147 Back-To-Back sprinkler tee
  • No. 148 Sprinkler Reducer, NPT or BSPT sprinkler outlet
  • No. 140 Male NPT or BSPT Threaded x Groove Adapter
  • No. 141 Female NPT or BSPT Threaded x Groove Adapter
  • No. 116 CPVC Female Socket x Brass IGS Groove Adapter
  • No. 146 Cap
  • WB-1 IGS Weld Plunger Cone
  • NAP-1 IGS Weld Plunger Cone
  • RG2910 Roll Grooving Tool
  • RG1 Manual Roll Grooving Tool
  • VicFlex™ Series AH2-CC Braided Flexible Hose with Captured Coupling
  • VicFlex™ Series AH1-CC Braided Flexible Hose with Captured Coupling
 
  • Available sizes: 1"/DN25
  • Pressures up to 365 psi/2517 kPa/25BAR
FireLock™ Style 922 Outlet-T
FireLock™ Style 922 Outlet-T
  • Provides a direct branch connection at any location where a hole can be cut in the pipe
  • Available as female threaded outlet
  • Sizes from 1¼ - 2½" | 25 - 76.1 mm
  • Pressures up to 300 psi | 2068 kPa | 21 bar
Style 920/920N Mechanical-T Outlet
Style 920/920N Mechanical-T Outlet
  • Provides a direct branch connection at any location where a hole can be cut in the pipe
  • Available as a tee or cross outlet with female threaded or grooved ends
  • Sizes from 2 - 8" | DN50 - DN200
  • Pressures up to 500 psi | 3447 kPa | 34 bar
Style 108 FireLock™ IGS™ Installation-Ready™ Rigid Coupling
FireLock™ IGS™ Installation-Ready™ Style 108 Rigid Coupling
  • Patented one-bolt coupling
  • Utilizes the Victaulic proprietary IGS™ groove specification.
  • Optimized for 1" | DN25 pipe
  • Pressures up to 365 psi | 2517 kPa | 25 bar
RG2910 Roll Grooving Tool
RG2910 Roll Grooving Tool
  • Forms a 1" | DN25 IGS™ groove
  • Fast, mess-free solution eliminating the need for threading
  • Provides repeatable, consistent grooves in under 4 seconds
  • Interchangeable power-drive adapters
RG1 Manual Roll Grooving Tool
RG1 Manual Roll Grooving Tool
  • Roll grooves 1"|DN25 carbon steel pipe
  • Designed to provide a Victaulic IGS™ groove in Schedule 10 and Schedule 40 carbon steel pipe
  • Tool is manually operated using the supplied handle
  • Power Requirements: None
  • Weight: 22 lbs| 10 kg
VicFlex™ Series AH2-CC Braided Hose 
VicFlex™ Series AH2-CC Braided Hose 
  • Patented captured coupling technology; allows fast, safe installation and pad to pad visual confirmation
  • Tightest bends available; 100% kink resistant
  • Minimum bend radius: cULus  2" | 51 mm, FM  7" | 178 mm, VdS/LPCB  3" | 76.2 mm
  • Sizes 31 - 72" | 790 - 1830 mm
  • Pressures up to 232 psi | 1600 kPa | 16 bar
VICFLEX™ SERIES AH1-CC BRAIDED HOSE
VICFLEX™ SERIES AH1-CC BRAIDED HOSE
  • Patented captured coupling technology; allows fast, safe installation and pad to pad visual confirmation
  • Up to 10× faster than threaded black pipe, 100% kink resistant
  • Minimum bend radius: cULus - 3″ | 76 mm, FM - 7″ | 178 mm, VdS  - 3″ | 76 mm
  • Sizes from 31 - 72″ | 790 - 1830 mm
  • Pressures up to 232 psi | 1600 kPa | 16 bar

FIRELOCK™ IGS™ FOR FIRE PROTECTION PIPING DOWNLOADS

  • All Resources
  • Submittals
  • Manuals
  • Technical & Design Data
Resource Number Downloads Collection
FireLock™ IGS™ Groove System Submittal 10.54
VicFlex™ Series AH2 and AH2-CC Braided Hose Submittal 10.85
IGS™ Groove Specifications 25.14
FireLock™ Installation-Ready™ Fittings Installation Instructions (I-101/103) I-101_103
FireLock™ Installation-Ready™ Fittings Installation Instructions (I-102-104) I-102-104
Firelock™ Installation-Ready™ Style 108 Rigid Coupling Installation Instructions I-108
RG2000 Roll Grooving Tools Manual TM-RG2000