Contact Victaulic Oil, Gas & Chemical
Contact Victaulic Oil, Gas & Chemical
ENHANCED EFFICIENCY
Products install up to 10 times faster than alternative pipe joining methods and reduce system downtime, lowering operating costs and improving onsite productivity by as much as 80%.
SUPERIOR QUALITY & RELIABILITY
100% quality inspection prior to shipment from Victaulic facilities ensures ease of installation, reduced downtime, and risk mitigation onsite.
Improved Safety
Victaulic products are designed to be installed using simple hand tools, increasing onsite safety when compared to alternate pipe joining methods.
SUSTAINABILITY
Victaulic is committed to Environmental, Social, and Governance (ESG), including environmental sustainability and net zero carbon economy goals. Victaulic system solutions eliminate carbon emissions during installation and are proven to reduce fugitive emissions throughout the life of a facility.
MITIGATE RISK. MAXIMIZE PRODUCTIVITY. MODULARIZE CONSTRUCTION. MINIMIZE CONSTRUCTION SCHEDULE.