RG1 Manual Roll Grooving Tool
- Roll grooves 1″|DN25 carbon steel pipe
- Designed to provide a Victaulic IGS™ groove in Schedule 10 carbon steel pipe
- Tool is manually operated using the supplied handle
- Power Requirements: None
- Weight: 22 lbs| 10 kg
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Pipe Preparation Tools Submittal | 24.01 |
|
|
RG1 IGS Roll Grooving Tool Operating and Maintenance Instructions Manual | TM-RG1 |
|
|
RG1 IGS Roll Grooving Tool Repair Parts Manual | RP-RG1 |
|
|
Field Installation Handbook | I-100 |
|
Pipe End Prep Machines & Tools Pipe end preparation should be quick, easy and mess free. Why accept anything