VicFlex™ Series AH4 Braided Hose

  • Up to 10× faster than threaded black pipe, 100% kink resistant
  • Minimum bend radius: FM/CCCf 7″ | 178 mm, VdS 3″ | 76.3 mm
  • Sizes from 31 – 72″ | 790 – 1830 mm
  • Maximum working pressures up to 232 psi | 1600 kPa | 16 bar
  • Regional availability – contact Victaulic