Vic-300™ MasterSeal™ Series 462 Stainless Steel Butterfly Valve for High Pressure Applications
- Sizes from 2 – 12″/DN50 – DN300
- Pressures up to 400 psi | 2758 kPa | 28 bar
- Designed for unidirectional use
- Available as bare valve, with gear operator, gear operator with chainwheel, or 10 position/lever lock handle with memory stop
- Features Original Groove System (OGS) grooved ends