Style L07 Cast Carbon Steel Rigid Coupling
- Angled bolt pad housing design provides rigidity
- Sizes from 2 – 12” | DN50 – DN300
- Pressures up to 750 psi | 5171 kPa | 52 bar
- For sizes 14 – 16” | DN350 – DN400 see Style WL07
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| Carbon Steel Couplings and Grooved Fittings Submittal | 51.01 |
|