Style 229S Non-Restrained Flexible Coupling for FRP
- Designed for FRP odor control piping systems
- Can be installed in any weather
- No curing time required
- Sizes from 6 – 54″ | DN150 – DN1350
- Pressures up to 25 psi | 172 kPa | 1.7 bar
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| Application Guidelines Bolted Split-Sleeve Coupling System | 26.20 |
|
|
| Bolted Split Sleeve Product | VBSP Check Sheet |
|
||
| Style 229S Non-Restrained Flexible Coupling for FRP Submittal | 60.16 |
|
| Revit | Downloads |
|---|---|
| Revit US/GLOBAL - 60.16 | Download | AutoCAD 3D | Downloads |
| AutoCAD - 60.16 | Download | AutoCAD 2D | Downloads |
| AutoCAD - 60.16 | Download |