Style 232S Restrained Flexible Coupling for Stainless Steel
- Restrained flexible joint for use where corrosion resistance is required
 - Satisfies the requirements of AWWA C227
 - Sizes from 3 – 96″ | DN80 – DN2400
 - Pressures up to 300 psi | 2068 kPa | 21 bar