Aquamine™ Series 2971 Transition Coupling for PVC to HDPE
- Provides convenient transition from PVC to HDPE without need for special adapters
- Sizes from 2 – 8″ | DN50 – DN200
- Pressures up to 350 psi | 2413 kPa | 24 bar
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| Aquamine™ Style 2971 Plain-End PVC to HDPE Transition Coupling Submittal | 50.05 |
|
|
| Terms & Conditions of Sale (Aquamine™ Products) | 29.01-Aquamine |
|
|
| Aquamine™ Engineering Design Data | 50.02 |
|
|
| Aquamine™ Products Installation Instructions | I-AQUAMINE |
|
SYSTEM SOLUTION FOR HDPE PIPE The industry’s first-ever Installation-Ready™ plain end and grooved technology for mechanically joining high-density polyethylene