VicFlex™ Series AH2-CC Braided Hose
- Patented captured coupling technology; allows fast, safe installation and pad to pad visual confirmation
 - Tightest bends available; 100% kink resistant
 - Minimum bend radius: cULus 2″ | 51 mm, FM 7″ | 178 mm, VdS/LPCB 3″ | 76.2 mm
 - Sizes 31 – 72″ | 790 – 1830 mm
 - Pressures up to 232 psi | 1600 kPa | 16 bar