VicFlex™ Style AB7 Bracket – Adjustable
- One-piece bracket, for suspended or hard-lid ceilings
- Up to 10× faster than threaded black pipe, eliminate messy cutting tools
- Sizes 27 1/2″ | 700 mm and 55″ | 1400 mm
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| VicFlex™ Series AH2-300 Braided Hose Submittal | 10.84 |
|
|
| VicFlex™ Series AH1 and AH1-CC Braided Hose Submittal | 10.95 |
|
|
| VicFlex™ Series AH2 and AH2-CC Braided Hose Submittal | 10.85 |
|
Flexible Sprinkler Fittings Confidence. Speed. Performance. Fully engineered and manufactured by Victaulic, VicFlex™ offers unparalleled confidence with 100% kink-resistance,