Series ABV Auxiliary Drain Ball Valve
- Utilized for a low point auxiliary drain valve or for drum drip connections for dry pipe systems
- Size 1″ Male NPT inlet x Female NPT outlet (with 1″ plug)
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| Series ABV Auxiliary Drain Ball Valve Submittal | 30.76 |
|
| Revit | Downloads |
|---|---|
| Revit US/GLOBAL - 30.76 | Download |
| Revit Europe - 30.76 | Download |
| Revit UK - 30.76 | Download | AutoCAD 3D | Downloads |
| AutoCAD - 30.76 | Download | AutoCAD 2D | Downloads |
| AutoCAD - 30.76 | Download |