the best-in-class installation-ready™ rigid coupling has arrived

the best-in-class installation-ready™ rigid coupling has arrived

style o09v firelock™ installation-ready™ rigid coupling

Complete offering from 1¼ – 12″ | DN32 – DN300

Install with ease, accuracy and speed using one-touch tightening

Eliminate guesswork and mitigate risk with fully defined metal-to-metal contact at the install indicator

Increase confidence and decrease the installation learning curve with enhanced design features

 

009V_Product_20015_RT

style o09v firelock™ installation-ready™ rigid coupling

Complete offering from 1 ¼ - 12"

Install with ease, accuracy and speed using one-touch tightening

Eliminate guesswork and mitigate risk with fully defined metal-to-metal contact at the install indicator

Increase confidence and decrease the installation learning curve with enhanced design features

 

009V_Product_20015_RT

Request more information

Fill out the form below to connect with our product experts and receive more information, including availability, product specs, and how to purchase.

"*" indicates required fields

This field is for validation purposes and should be left unchanged.
Address*

009V_Fitting_0003_RT