Series 250-S Butterfly Valve for Stainless Steel Pipe
- For use on commercial stainless steel piping systems, including potable water, technology cooling, chilled, heating and condenser water, water treatment, and aeration
- Sizes from 2 – 12″ | DN50 – DN300
- Series 250-S4: Features Original Groove System (OGS) grooved ends. Regional availability, contact Victaulic for details
- Pressures up to 300 psi | 2068 kPa | 21 bar
- Designed for bi-directional, dead-end services to full working pressure
- Available bare (no handle), with 10-position lever lock handle, with gear operator, or gear operator with chainwheel